IESNA:LM-63-2002
[TEST]P1461191
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-750-U-T2RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 5000K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17089.1
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
2923.1 2895.3 2811.3 2683.7 2730.5 3002.3 3345.5 3664.2 3995.5 4334.7 4647.8 4887.9 5159.0 5538.6 6070.5 
6646.7 7285.5 7820.5 8236.6 8306.4 7678.6 6466.8 5129.7 4326.8 3643.6 2758.2 1803.9 1534.5 1175.4 862.3 
657.9 567.5 466.0 373.3 294.1 190.2 63.4 0.0 
2923.1 2893.8 2812.9 2677.4 2732.1 2997.6 3313.0 3645.1 3990.7 4337.1 4642.2 4867.3 5140.8 5531.5 6046.7 
6635.6 7201.5 7708.8 8184.3 8250.9 7665.2 6450.9 5229.5 4295.9 3655.4 2731.3 1837.2 1547.9 1195.2 868.7 
665.8 565.1 468.4 376.5 285.3 191.8 69.0 0.0 
2923.1 2887.4 2822.4 2698.0 2728.1 2968.3 3294.8 3626.1 3965.3 4311.7 4605.0 4906.9 5183.6 5527.5 5969.0 
6492.9 7081.8 7574.8 7975.1 8180.4 7781.7 6832.2 5585.4 4560.6 3796.5 2872.4 1950.6 1662.9 1291.9 945.6 
710.2 578.6 477.9 386.0 293.3 177.5 75.3 0.0 
2923.1 2889.8 2843.0 2734.4 2717.8 2926.3 3239.3 3561.9 3907.5 4237.2 4577.2 4895.1 5220.0 5554.5 5922.3 
6320.9 6818.7 7313.3 7707.2 7987.0 7911.7 7299.0 6336.0 5254.9 4314.9 3298.8 2216.9 1852.3 1409.2 972.5 
733.1 577.0 469.2 380.4 297.2 198.1 76.9 0.0 
2923.1 2893.0 2881.1 2783.6 2743.2 2889.8 3156.9 3451.0 3791.8 4142.9 4490.8 4811.0 5132.8 5489.5 5853.3 
6137.8 6449.3 6766.4 7091.3 7312.5 7425.8 7147.6 6398.6 5462.6 4585.2 3853.6 2735.2 2243.8 1647.0 1012.1 
720.5 569.1 462.9 371.7 290.1 191.8 79.3 0.0 
2923.1 2894.6 2914.4 2858.1 2811.3 2866.0 3065.8 3336.0 3633.2 3947.9 4292.7 4614.5 4937.1 5249.3 5553.7 
5821.6 5984.1 6174.3 6349.5 6548.4 6675.2 6743.4 6467.6 5882.6 5036.9 4299.8 3590.4 3225.9 2499.8 1382.3 
834.6 596.8 466.8 380.4 301.2 195.0 82.4 0.0 
2923.1 2900.9 2938.9 2950.0 2931.0 2947.7 3038.8 3220.3 3451.0 3709.3 4007.4 4288.7 4563.0 4839.6 5154.2 
5447.5 5493.5 5558.5 5734.4 5978.5 6274.2 6633.2 7006.5 7160.3 7054.9 6689.5 6084.7 5799.4 5292.9 3970.9 
2247.0 986.0 600.8 437.5 328.1 225.1 96.7 0.0 
2923.1 2896.9 2941.3 3003.9 3053.9 3102.2 3177.5 3278.2 3416.9 3562.7 3732.3 3919.4 4077.1 4300.6 4605.0 
4905.4 4874.5 4868.9 5087.7 5506.1 6131.5 7052.5 8117.0 9282.9 10333.0 10828.4 10537.5 10223.7 9580.1 
8263.6 6732.3 4537.6 2354.0 852.0 389.2 265.5 117.3 0.0 
2923.1 2903.3 2935.8 3007.9 3114.9 3234.6 3365.4 3511.2 3652.3 3789.4 3903.5 4011.3 4104.8 4245.9 4477.4 
4725.4 4799.2 4810.3 5040.9 5518.0 6471.5 7734.9 9305.8 10888.7 12281.2 13329.0 13889.4 13898.9 13581.1 
12079.1 9431.9 5907.2 2497.5 837.8 363.0 254.4 147.4 0.0 
2923.1 2912.0 2946.1 3017.4 3125.2 3242.5 3388.3 3542.9 3691.1 3840.1 3958.2 4075.5 4178.6 4318.0 4551.9 
4790.4 4881.6 4904.6 5140.8 5655.9 6554.7 7873.6 9374.8 10830.0 12210.7 13254.5 13820.5 13841.1 13528.8 
12063.3 9416.0 5938.1 2431.7 745.0 353.5 252.0 153.0 0.0 
2923.1 2918.3 2950.8 3021.4 3127.6 3267.1 3434.3 3610.3 3802.9 3982.0 4146.8 4290.3 4425.8 4563.0 4719.1 
4842.7 4866.5 4829.3 4907.7 5225.6 6026.9 7072.3 8206.5 9309.8 10243.5 10698.4 10669.1 10509.8 10058.0 
8312.7 5730.5 2801.0 847.3 341.6 239.4 164.9 68.2 0.0 
2923.1 2930.2 2964.3 3037.2 3133.9 3259.1 3410.5 3560.3 3707.8 3842.5 3941.6 4019.2 4087.4 4145.3 4205.5 
4242.8 4211.8 4193.6 4338.7 4747.6 5640.9 6774.3 7957.6 8960.3 9379.6 9322.5 8891.3 8558.4 7845.9 
5720.1 3385.2 1546.4 524.7 283.7 227.5 146.6 43.6 0.0 
2923.1 2942.1 2982.5 3045.9 3134.7 3240.9 3351.1 3445.4 3527.8 3577.8 3592.0 3587.3 3576.2 3574.6 3579.4 
3583.3 3535.8 3489.8 3517.5 3674.5 4087.4 4828.5 5481.6 5799.4 5749.5 5459.4 4804.7 4387.8 3644.3 2221.6 
1110.4 544.5 351.1 278.2 215.6 129.2 39.6 0.0 
2923.1 2958.0 3008.7 3052.3 3080.8 3099.0 3095.1 3069.7 3026.1 2956.4 2862.8 2728.9 2583.1 2447.5 2321.5 
2190.7 2010.8 1820.6 1662.1 1545.6 1493.2 1520.2 1613.7 1717.6 1750.0 1613.7 1324.4 1181.8 1009.0 725.2 527.9 
385.2 313.1 259.2 206.1 133.9 47.6 0.0 
2923.1 2977.0 3014.2 3007.9 2950.8 2881.9 2797.9 2705.1 2605.3 2502.2 2412.7 2326.3 2224.0 2091.7 1956.9 
1785.7 1611.3 1442.5 1301.4 1200.8 1145.3 1138.2 1163.5 1163.5 1085.1 925.7 739.5 684.0 595.2 475.6 402.6 
356.7 320.2 271.1 210.8 141.1 53.1 0.0 
2923.1 2990.5 2999.2 2925.5 2811.3 2701.2 2598.1 2520.4 2463.4 2417.4 2362.7 2296.1 2202.6 2094.0 1942.6 
1777.8 1584.4 1417.9 1246.7 1126.3 1043.8 986.8 923.4 838.6 750.6 658.6 581.0 553.2 522.3 477.1 440.7 394.7 
329.7 273.4 215.6 145.8 52.3 0.0 
2923.1 3000.0 2969.1 2849.4 2707.5 2600.5 2518.9 2465.0 2435.6 2401.6 2369.1 2324.7 2251.0 2145.6 2011.6 
1843.6 1640.7 1448.1 1295.1 1171.5 1070.8 965.4 848.1 755.3 680.0 623.8 583.3 570.7 553.2 519.1 483.5 420.1 
347.2 289.3 236.2 164.1 53.1 0.0 
2923.1 2994.4 2932.6 2769.3 2641.7 2545.8 2480.8 2439.6 2407.9 2392.0 2379.4 2348.5 2277.9 2173.3 2025.9 
1857.0 1676.3 1511.5 1354.5 1193.6 1062.1 959.0 858.4 779.1 720.5 687.2 659.4 648.3 624.6 565.1 505.7 445.4 
385.2 330.5 265.5 183.1 70.5 0.0 
2923.1 2995.2 2896.1 2714.6 2599.7 2519.7 2461.0 2417.4 2394.4 2388.9 2374.6 2328.6 2240.7 2130.5 1986.2 
1827.7 1670.8 1478.2 1275.3 1165.9 1075.5 988.4 909.9 854.4 821.1 785.5 740.3 717.3 682.4 605.5 551.6 508.8 
466.0 412.1 340.8 252.8 132.4 0.0 
2923.1 2992.8 2876.3 2690.1 2575.9 2501.4 2448.3 2411.9 2400.8 2400.0 2377.8 2319.9 2216.9 2094.8 1941.1 
1795.2 1623.2 1388.6 1237.2 1133.4 1051.0 993.1 956.7 928.9 890.9 834.6 779.9 755.3 712.5 662.6 625.4 
599.2 569.9 517.6 439.1 316.2 186.3 0.0 
2923.1 2984.9 2854.9 2675.0 2567.2 2495.1 2443.6 2408.7 2403.9 2406.3 2378.6 2312.0 2201.8 2080.6 1925.2 
1777.0 1568.5 1378.3 1223.8 1128.7 1055.7 1015.3 986.8 954.3 905.1 851.2 799.7 770.4 730.0 687.2 668.2 
664.2 642.0 580.2 358.3 167.2 78.5 0.0 
2923.1 2983.3 2854.1 2688.5 2571.2 2498.3 2449.1 2413.4 2412.7 2414.2 2384.1 2316.8 2216.1 2078.2 1926.8 
1771.4 1566.2 1371.2 1234.9 1133.4 1060.5 1023.2 993.9 957.5 913.1 855.2 807.7 777.5 735.5 695.1 679.3 
675.3 660.2 584.1 362.2 159.3 53.9 0.0 
